Designator Comment                    Layer       Footprint               Center-X(mil) Center-Y(mil) Rotation Description                                                                                                                                              
U2         AWR1243FBIGABLQ1           TopLayer    ABL0161A                2294.550      1477.900      180      "Single Chip 77 and 79 GHz FMCW Transceiver, ABL0161A (FCBGA-161)"                                                                                       
U1         MX25V1635FZNQ              TopLayer    WSON-8L_6x5MM_EP        1845.230      1980.680      0        "2.3V-3.6V, 16M-BIT [x 1/x 2/x 4] CMOS FLASH Memory, WSON-8"                                                                                             
U13        TS3A5018RSVR               TopLayer    RSV0016A                1091.855      1207.210      270      "10-Ohm Quad SPDT Analog Switch, RSV0016A (UQFN-16)"                                                                                                     
S1         CHS-01TB                   TopLayer    SW_CHS-01TB             760.000       1230.000      90       "Switch, Slide, SPST, Top Slide, SMT"                                                                                                                    
R196       CRCW040210K0FKED           BottomLayer 0402L                   971.000       1725.910      270      "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R195       CRCW040210K0FKED           TopLayer    0402L                   1216.268      1169.808      360      "RES, 10.0 k, 1%, 0.063 W, 0402"                                                                                                                         
R125       CRCW040210K0FKED           TopLayer    0402L                   1229.268      1234.122      360      "RES, 10.0 k, 1%, 0.063 W, 0402"                                                                                                                         
LBL1       Label                      TopLayer    Label_650x200           2713.272      681.664       360      "Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll"                                                                               
L9         NLCV32T-R10M-EFRD          BottomLayer NLCV32                  1740.132      1487.072      360      "Inductor, Wirewound, Ferrite, 100 nH, 2.85 A, 0.024 ohm, AEC-Q200 Grade 1, SMD"                                                                         
L8         NLCV32T-R10M-EFRD          BottomLayer NLCV32                  1677.397      1817.430      360      "Inductor, Wirewound, Ferrite, 100 nH, 2.85 A, 0.024 ohm, AEC-Q200 Grade 1, SMD"                                                                         
L7         NLCV32T-R10M-EFRD          TopLayer    NLCV32                  2185.000      845.000       90       "Inductor, Wirewound, Ferrite, 100 nH, 2.85 A, 0.024 ohm, AEC-Q200 Grade 1, SMD"                                                                         
C91        GCM188R71C105KA64D         TopLayer    0603                    1933.504      1034.870      0        "CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603"                                                                                            
C90        C0402C104K8RACTU           TopLayer    0402L                   1216.268      1201.965      180      "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
U8         LP87524JRNFRQ1             BottomLayer RNF0026C                1551.003      1080.497      360      "4-A + 2.5-A + Two 1.5-A Buck Converters With Integrated Switches, RNF0026C (VQFN-HR-26)"                                                                
D3         SZP6SMB6.8AT3G             TopLayer    SMB                     1524.640      696.500       0        "Diode, TVS, Uni, 5.8 V, 10.5 Vc, AEC-Q101, SMB"                                                                                                         
FB1        BLM21PG300SH1D             TopLayer    0805_HV                 1455.180      483.010       0        "Ferrite Bead, 30 ohm @ 100 MHz, 4 A, 0805"                                                                                                              
U11        TMP112AIDRLR               TopLayer    DRL0006A                1651.460      1024.750      0        "1.4V-Capable +/-0.5degC Temperature Sensor with Alert Function and I2C/SMBus interface in SOT-563, DRL0006A (SOT-OTHER-6)"                              
D2         SMS3923-040LF              TopLayer    SOD-882                 45.810        1106.060      0        "Diode, Schottky,  V, 0.01 A, SOD-882"                                                                                                                   
P3         TSW-102-07-G-S             TopLayer    TSW-102-07-G-S          409.000       719.420       90       "Header, 100mil, 2x1, Gold, TH"                                                                                                                          
P2         TSW-102-07-G-S             TopLayer    TSW-102-07-G-S          612.440       719.750       90       "Header, 100mil, 2x1, Gold, TH"                                                                                                                          
P5         TSW-102-07-G-S             TopLayer    TSW-102-07-G-S          1610.000      215.000       0        "Header, 100mil, 2x1, Gold, TH"                                                                                                                          
P4         TSW-102-07-G-S             TopLayer    TSW-102-07-G-S          818.440       718.750       90       "Header, 100mil, 2x1, Gold, TH"                                                                                                                          
P1         TSW-103-07-T-S             TopLayer    Samtec_TSW-103-07-T-S   31.942        1674.529      270      "Header, 2.54 mm, 3x1, Tin, TH"                                                                                                                          
U3         TCAN1042HGVDQ1             TopLayer    D0008A_L                1117.370      940.258       270      "Automotive Fault Protected CAN Transceiver With Flexible Data-Rate, D0008A (SOIC-8)"                                                                    
J3         OSTTE030161                TopLayer    On-Shore_OSTTE030161    670.595       -21.340       360      "Terminal Block, 3.5mm, 3x1, Tin, R/A, TH"                                                                                                               
SW2        KMR243GLFG                 TopLayer    SW_KMR243GLFG           335.350       1197.457      180      "Switch, SPST-NO, Off-Mom, 0.01 A, 32 VDC, SMD"                                                                                                          
SW1        KMR243GLFG                 TopLayer    SW_KMR243GLFG           336.650       1425.217      180      "Switch, SPST-NO, Off-Mom, 0.01 A, 32 VDC, SMD"                                                                                                          
J7         SSM-103-S-SV               BottomLayer Samtec_SSM-103-x-SV     1727.500      359.500       360      "Receptacle, 2.54mm, 3x1, Gold with Tin tail, SMT"                                                                                                       
J4         SSM-103-S-SV               BottomLayer Samtec_SSM-103-x-SV     1727.500      2159.500      360      "Receptacle, 2.54mm, 3x1, Gold with Tin tail, SMT"                                                                                                       
R176       MCT06030Z0000ZP500         TopLayer    0603                    -4.000        743.500       270      "RES, 0, 5%, 0.125 W, 0603"                                                                                                                              
R137       MCT06030Z0000ZP500         BottomLayer 0603                    2628.570      1278.190      270      "RES, 0, 5%, 0.125 W, 0603"                                                                                                                              
R175       MCT06030Z0000ZP500         BottomLayer 0603                    1671.000      60.500        90       "RES, 0, 5%, 0.125 W, 0603"                                                                                                                              
R161       MCT06030Z0000ZP500         BottomLayer 0603                    2060.000      257.500       90       "RES, 0, 5%, 0.125 W, 0603"                                                                                                                              
R133       MCT06030Z0000ZP500         BottomLayer 0603                    1388.690      1529.050      180      "RES, 0, 5%, 0.125 W, 0603"                                                                                                                              
U9         TPS79601DRBR               BottomLayer DRB0008B                62.834        736.322       270      "Single Output High PSRR LDO, 1 A, Adjustable 1.2 to 5.5 V Output, 2.7 to 5.5 V Input, 8-pin SON (DRB), -40 to 125 degC, Green (RoHS & no Sb/Br)"        
R118       CRCW20100000Z0EF           TopLayer    2010                    1589.873      377.740       0        "RES, 0, 5%, 0.75 W, AEC-Q200 Grade 0, 2010"                                                                                                             
F1         0440005.WR                 TopLayer    1206                    1360.000      300.000       180      "Fuse, 5 A, 32VAC/VDC, SMD"                                                                                                                              
Q2         BSS123                     BottomLayer SOT-23                  120.620       472.170       90       "MOSFET, N-CH, 100 V, 0.17 A, SOT-23"                                                                                                                    
Q1         BSS123                     TopLayer    SOT-23                  120.580       472.750       90       "MOSFET, N-CH, 100 V, 0.17 A, SOT-23"                                                                                                                    
R157       CRCW040230K0FKED           BottomLayer 0402L                   199.200       738.850       270      "RES, 30.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R90        ERJ-2GEJ361X               TopLayer    0402L                   200.460       737.790       90       "RES, 360, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                            
R174       CRCW040230K0FKED           BottomLayer 0402L                   2212.400      -18.110       90       "RES, 30.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
DS4        TLMY1000-GS08              TopLayer    TLMx1000_Yellow         255.600       407.417       90       "LED, Yellow, SMD"                                                                                                                                       
DS1        TLMS1000-GS08              TopLayer    TLMx1000_Red            119.710       609.173       90       "LED, Red, SMD"                                                                                                                                          
DS2        TLMS1000-GS08              TopLayer    TLMx1000_Red            234.350       614.827       90       "LED, Red, SMD"                                                                                                                                          
DS3        TLMY1000-GS08              TopLayer    TLMx1000_Yellow         17.030        614.767       90       "LED, Yellow, SMD"                                                                                                                                       
U7         LM4040C25QDBZR             BottomLayer DBZ0003A_N              8.080         1177.090      180      "Precision Micropower Shunt Voltage Reference, 0.5% accuracy, 2.5 V, 15 ppm / degC, 15 mA, -40 to 125 degC, 3-pin SOT-23 (DBZ), Green (RoHS & no Sb/Br)" 
Y2         NX3225SA-16.000M-STD-CRS-2 BottomLayer NDK_NX3225SA            978.307       1081.496      270      "Crystal, 16 MHz, 15 ppm, 8 pF, AEC-Q200 Grade 1, SMD"                                                                                                   
U12        TMP112AIDRLR               TopLayer    DRL0006A                200.815       1001.536      270      "1.4V-Capable +/-0.5degC Temperature Sensor with Alert Function and I2C/SMBus interface in SOT-563, DRL0006A (SOT-OTHER-6)"                              
J5         SSM-110-S-DV               BottomLayer Samtec_SSM-110-x-DV     977.500       409.500       360      "Receptacle, 2.54mm, 10x2, Gold with Tin tail, SMT"                                                                                                      
J6         SSM-110-S-DV               BottomLayer Samtec_SSM-110-x-DV     977.500       2109.500      360      "Receptacle, 2.54mm, 10x2, Gold with Tin tail, SMT"                                                                                                      
J1         QSH-030-01-L-D-A           TopLayer    Samtec_QSH-030-01-X-D-A 814.050       1886.260      270      "Receptacle, 0.5 mm, 30x2, Gold, TH"                                                                                                                     
U6         TM4C1294NCPDTT3            BottomLayer PDT0128A                511.790       1248.040      360      "Tiva C Series Microcontroller, 1024 KB Flash, 256 KB SRAM, 12 Bit, 20 Channels, -40 to 105 degC, 128-Pin TQFP (PDT), Green (RoHS & no Sb/Br), Tray"     
R188       CRCW02010000Z0ED           TopLayer    0201_Silk               163.830       921.218       90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R186       CRCW02010000Z0ED           TopLayer    0201_Silk               271.780       973.330       0        "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R185       CRCW02010000Z0ED           TopLayer    0201_Silk               257.830       1021.220      90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R182       CRCW02010000Z0ED           TopLayer    0201_Silk               1684.670      1095.780      90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R181       CRCW02010000Z0ED           TopLayer    0201_Silk               1732.220      991.170       360      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R180       CRCW02010000Z0ED           TopLayer    0201_Silk               1569.780      1048.330      0        "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R136       CRCW02010000Z0ED           BottomLayer 0201_Silk               134.780       1334.290      360      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R146       CRCW02010000Z0ED           BottomLayer 0201_Silk               1368.780      1099.190      180      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R144       CRCW02010000Z0ED           BottomLayer 0201_Silk               1368.780      1066.690      360      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R111       CRCW02010000Z0ED           TopLayer    0201_Silk               2158.860      456.170       270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R71        CRCW02010000Z0ED           TopLayer    0201_Silk               1124.330      1551.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R30        CRCW02010000Z0ED           TopLayer    0201_Silk               995.750       2129.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R70        CRCW02010000Z0ED           TopLayer    0201_Silk               1091.330      1551.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R62        CRCW02010000Z0ED           TopLayer    0201_Silk               929.850       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R55        CRCW02010000Z0ED           TopLayer    0201_Silk               703.850       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R54        CRCW02010000Z0ED           TopLayer    0201_Silk               671.350       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R56        CRCW02010000Z0ED           TopLayer    0201_Silk               735.750       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R59        CRCW02010000Z0ED           TopLayer    0201_Silk               833.050       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R58        CRCW02010000Z0ED           TopLayer    0201_Silk               800.550       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R61        CRCW02010000Z0ED           TopLayer    0201_Silk               897.750       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R57        CRCW02010000Z0ED           TopLayer    0201_Silk               768.050       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R48        CRCW02010000Z0ED           TopLayer    0201_Silk               475.610       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R51        CRCW02010000Z0ED           TopLayer    0201_Silk               573.250       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R50        CRCW02010000Z0ED           TopLayer    0201_Silk               540.750       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R53        CRCW02010000Z0ED           TopLayer    0201_Silk               638.250       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R52        CRCW02010000Z0ED           TopLayer    0201_Silk               605.750       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R67        CRCW02010000Z0ED           TopLayer    0201_Silk               1124.250      1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R65        CRCW02010000Z0ED           TopLayer    0201_Silk               1059.250      1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R29        CRCW02010000Z0ED           TopLayer    0201_Silk               963.830       2129.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R66        CRCW02010000Z0ED           TopLayer    0201_Silk               1091.750      1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R69        CRCW02010000Z0ED           TopLayer    0201_Silk               1044.102      1563.620      180      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R60        CRCW02010000Z0ED           TopLayer    0201_Silk               865.550       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R7         CRCW02010000Z0ED           TopLayer    0201_Silk               962.110       1611.722      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R63        CRCW02010000Z0ED           TopLayer    0201_Silk               1161.250      2242.722      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R64        CRCW02010000Z0ED           TopLayer    0201_Silk               1026.610      1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R27        CRCW02010000Z0ED           TopLayer    0201_Silk               866.610       2129.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R28        CRCW02010000Z0ED           TopLayer    0201_Silk               899.110       2129.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R20        CRCW02010000Z0ED           TopLayer    0201_Silk               452.110       2129.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R78        ERJ-2GE0R00X               TopLayer    0402L                   1111.695      1088.290      360      "RES, 0, 5%, 0.063 W, 0402"                                                                                                                              
R22        CRCW02010000Z0ED           TopLayer    0201_Silk               550.110       2129.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R23        CRCW02010000Z0ED           TopLayer    0201_Silk               585.610       2129.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R75        CRCW02010000Z0ED           BottomLayer 0201_Silk               904.068       1260.475      90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R49        CRCW02010000Z0ED           TopLayer    0201_Silk               508.250       1611.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R2         CRCW02010000Z0ED           TopLayer    0201_Silk               930.050       2242.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R85        CRCW040261R9FKED           TopLayer    0402L                   1142.370      766.804       90       "RES, 61.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                         
R6         CRCW02010000Z0ED           TopLayer    0201_Silk               1129.000      2242.722      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R4         CRCW02010000Z0ED           TopLayer    0201_Silk               1022.550      2242.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R1         CRCW02010000Z0ED           TopLayer    0201_Silk               730.050       2242.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R86        CRCW040210K0FKED           TopLayer    0402L                   1192.370      766.804       270      "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R93        CRCW0402750RFKED           TopLayer    0402L                   981.120       680.365       270      "RES, 750, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                          
R18        CRCW02010000Z0ED           TopLayer    0201_Silk               1028.210      2130.070      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R25        CRCW02010000Z0ED           TopLayer    0201_Silk               726.250       2129.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R24        CRCW02010000Z0ED           TopLayer    0201_Silk               679.750       2129.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R19        CRCW02010000Z0ED           TopLayer    0201_Silk               419.250       2129.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R11        ERJ-2GE0R00X               TopLayer    0402L                   1196.594      1264.153      360      "RES, 0, 5%, 0.063 W, 0402"                                                                                                                              
R98        CRCW040210K0FKED           TopLayer    0402L                   325.820       508.365       90       "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R162       CRCW02010000Z0ED           BottomLayer 0201_Silk               1470.250      172.280       90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R163       CRCW02010000Z0ED           BottomLayer 0201_Silk               1390.250      171.720       90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R76        CRCW02010000Z0ED           BottomLayer 0201_Silk               941.934       1260.475      90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R165       CRCW02010000Z0ED           BottomLayer 0201_Silk               932.750       169.720       90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R106       CRCW02010000Z0ED           TopLayer    0201_Silk               1030.250      499.280       90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R105       CRCW02010000Z0ED           TopLayer    0201_Silk               929.750       499.280       90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R94        CRCW02010000Z0ED           TopLayer    0201_Silk               828.250       532.280       90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R104       CRCW02010000Z0ED           TopLayer    0201_Silk               727.750       499.280       90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R45        CRCW020133R2FNED           TopLayer    0201_Silk               2023.780      1807.350      0        "RES, 33.2, 1%, 0.05 W, 0201"                                                                                                                            
R44        CRCW020133R2FNED           TopLayer    0201_Silk               2022.780      1853.850      0        "RES, 33.2, 1%, 0.05 W, 0201"                                                                                                                            
R40        CRCW020133R2FNED           TopLayer    0201_Silk               2022.780      1888.350      0        "RES, 33.2, 1%, 0.05 W, 0201"                                                                                                                            
R42        CRCW020133R2FNED           TopLayer    0201_Silk               1664.780      1956.850      0        "RES, 33.2, 1%, 0.05 W, 0201"                                                                                                                            
R72        CRCW02010000Z0ED           TopLayer    0201_Silk               192.500       1461.250      90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R39        CRCW020133R2FNED           TopLayer    0201_Silk               1664.780      1992.450      0        "RES, 33.2, 1%, 0.05 W, 0201"                                                                                                                            
R17        CRCW02010000Z0ED           TopLayer    0201_Silk               1060.250      2130.720      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
P6         PJ-002AH                   TopLayer    CUI_PJ-002AH            1272.520      16.890        270      "DC POWER JACK, R/A, TH"                                                                                                                                 
Y1         CX3225SA40000D0PTWCC       TopLayer    Kyocera_CX3225SA        1978.720      1281.140      180      "Crystal, 40 MHz, 8pF, SMD"                                                                                                                              
C26        T491B476K010AT             TopLayer    3528-21                 1677.700      -0.350        270      "CAP, TA, 47 F, 10 V, +/- 10%, SMD"                                                                                                                     
C27        T491B476K010AT             TopLayer    3528-21                 1534.300      -1.550        270      "CAP, TA, 47 F, 10 V, +/- 10%, SMD"                                                                                                                     
L5         NLCV32T-R10M-EFRD          BottomLayer NLCV32                  1677.397      1699.736      360      "Inductor, Wirewound, Ferrite, 100 nH, 2.85 A, 0.024 ohm, AEC-Q200 Grade 1, SMD"                                                                         
L3         DFE252012P-R47M=P2         BottomLayer DFE252012P              1693.550      761.800       270      "Inductor, Shielded, 470 nH, 4.7 A, 0.021 ohm, SMD"                                                                                                      
L1         DFE252012P-R47M=P2         BottomLayer DFE252012P              1694.050      1366.300      90       "Inductor, Shielded, 470 nH, 4.7 A, 0.021 ohm, SMD"                                                                                                      
L4         DFE252012P-R47M=P2         BottomLayer DFE252012P              1401.550      761.800       270      "Inductor, Shielded, 470 nH, 4.7 A, 0.021 ohm, SMD"                                                                                                      
L2         DFE252012P-R47M=P2         BottomLayer DFE252012P              1407.850      1376.900      90       "Inductor, Shielded, 470 nH, 4.7 A, 0.021 ohm, SMD"                                                                                                      
C81        GCM31CR71A226KE02          BottomLayer 1206_180                1499.956      711.429       270      "CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206"                                                                                           
C20        C0402C104K8RACTU           TopLayer    0402L                   968.275       835.450       360      "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
C82        GCM31CR71A226KE02          BottomLayer 1206_180                1597.691      711.754       270      "CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206"                                                                                           
C16        C0402C104K8RACTU           TopLayer    0402L                   1111.695      1119.669      180      "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
R193       CRCW04023R83FKED           BottomLayer 0402L                   1735.600      865.350       270      "RES, 3.83, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                         
R192       CRCW04023R83FKED           BottomLayer 0402L                   1364.900      867.350       270      "RES, 3.83, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                         
R191       CRCW04023R83FKED           BottomLayer 0402L                   1734.800      1267.650      90       "RES, 3.83, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                         
R190       CRCW04023R83FKED           BottomLayer 0402L                   1403.851      1273.743      90       "RES, 3.83, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                         
R187       ERJ-2GE0R00X               TopLayer    0402L                   200.980       913.350       270      "RES, 0, 5%, 0.063 W, 0402"                                                                                                                              
R183       ERJ-2GE0R00X               TopLayer    0402L                   1739.650      1026.680      0        "RES, 0, 5%, 0.063 W, 0402"                                                                                                                              
R184       CRCW040210K0FKED           TopLayer    0402L                   140.380       1013.350      270      "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R179       CRCW040210K0FKED           TopLayer    0402L                   1562.350      1009.920      180      "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R107       ERJ-2GE0R00X               TopLayer    0402L                   1129.750      499.280       90       "RES, 0, 5%, 0.063 W, 0402"                                                                                                                              
R141       ERJ-2GE0R00X               BottomLayer 0402L                   1413.401      1154.006      180      "RES, 0, 5%, 0.063 W, 0402"                                                                                                                              
R117       ERJ-2GEJ511X               TopLayer    0402L                   308.610       392.150       90       "RES, 510, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                            
R160       ERJ-2GEJ511X               BottomLayer 0402L                   7.700         415.910       360      "RES, 510, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                            
R80        ERJ-2GEJ101X               TopLayer    0402L                   -27.260       1087.150      90       "RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                            
R171       CRCW04022K94FKED           BottomLayer 0402                    1315.370      163.850       270      "RES, 2.94 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R170       CRCW04022K94FKED           BottomLayer 0402                    1428.020      163.850       270      "RES, 2.94 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R139       CRCW04021K96FKED           BottomLayer 0402L                   1863.350      1207.540      180      "RES, 1.96 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R148       CRCW040210K0FKED           BottomLayer 0402L                   1875.000      1002.500      90       "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R145       CRCW040210K0FKED           BottomLayer 0402L                   1833.440      1080.150      270      "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R149       ERJ-2GEJ102X               BottomLayer 0402L                   1916.140      1002.150      270      "RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                          
R150       ERJ-2RKF4991X              BottomLayer 0402L                   1833.740      1002.150      270      "RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                         
R142       ERJ-2RKF4991X              BottomLayer 0402L                   1863.350      1167.040      180      "RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                         
R147       CRCW04024K99FKED           BottomLayer 0402L                   1774.000      1027.500      360      "RES, 4.99 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R143       CRCW04024K99FKED           BottomLayer 0402L                   1786.350      1166.500      360      "RES, 4.99 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R156       CRCW040249K9FKED           BottomLayer 0402L                   158.030       739.190       90       "RES, 49.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R159       ERJ-2GE0R00X               BottomLayer 0402L                   24.430        589.710       90       "RES, 0, 5%, 0.063 W, 0402"                                                                                                                              
R13        CRCW040210K0FKED           TopLayer    0402L                   1198.400      2234.050      270      "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R152       ERJ-2GE0R00X               TopLayer    0402L                   814.000       1071.500      0        "RES, 0, 5%, 0.063 W, 0402"                                                                                                                              
R129       ERJ-2GE0R00X               BottomLayer 0402L                   287.000       1628.500      270      "RES, 0, 5%, 0.063 W, 0402"                                                                                                                              
R128       ERJ-2GE0R00X               BottomLayer 0402L                   246.500       1628.850      270      "RES, 0, 5%, 0.063 W, 0402"                                                                                                                              
R134       CRCW040249R9FKED           BottomLayer 0402L                   894.650       1440.600      360      "RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                         
R155       CRCW040210K0FKED           BottomLayer 0402L                   692.780       861.150       90       "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R89        CRCW040210K0FKED           TopLayer    0402L                   981.880       758.850       270      "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R113       CRCW040210K0FKED           TopLayer    0402L                   608.920       447.550       90       "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R41        CRCW040210K0FKED           TopLayer    0402L                   2091.650      1884.480      0        "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R154       ERJ-2GEJ101X               TopLayer    0402L                   736.000       927.500       270      "RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                            
R194       CRCW04024K87FKED           BottomLayer 0402L                   677.520       1631.850      270      "RES, 4.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R127       CRCW04021K00FKED           BottomLayer 0402L                   598.120       1631.850      270      "RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R126       CRCW04021K00FKED           BottomLayer 0402L                   717.680       1632.150      90       "RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R124       CRCW04021K00FKED           BottomLayer 0402L                   637.720       1631.850      270      "RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R123       CRCW04021K00FKED           BottomLayer 0402L                   757.280       1632.150      90       "RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R140       CRCW04021K00FKED           BottomLayer 0402L                   127.650       1199.520      360      "RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R158       CRCW0402100KFKED           BottomLayer 0402L                   65.680        589.850       90       "RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                        
R138       CRCW0402100KFKED           BottomLayer 0402L                   1357.784      1221.960      270      "RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                        
R114       CRCW040282K5FKED           TopLayer    0402L                   409.520       433.150       90       "RES, 82.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R112       CRCW0402750RFKED           TopLayer    0402L                   649.320       447.550       270      "RES, 750, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                          
R88        CRCW040282K5FKED           TopLayer    0402L                   941.420       759.150       270      "RES, 82.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R96        CRCW040282K5FKED           TopLayer    0402L                   608.780       524.250       270      "RES, 82.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R101       CRCW0402750RFKED           TopLayer    0402L                   366.980       508.850       90       "RES, 750, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                          
R95        CRCW04027K87FKED           TopLayer    0402L                   648.820       524.550       90       "RES, 7.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R99        CRCW04027K87FKED           TopLayer    0402L                   409.620       509.150       90       "RES, 7.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R92        CRCW04027K87FKED           TopLayer    0402L                   940.920       681.150       270      "RES, 7.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R16        CRCW040210K0FKED           TopLayer    0402L                   638.200       2137.150      90       "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R15        CRCW040210K0FKED           TopLayer    0402L                   1042.805      2179.556      360      "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R172       CRCW0402100KFKED           BottomLayer 0402L                   870.180       161.150       90       "RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                        
R173       CRCW0402100KFKED           BottomLayer 0402L                   759.880       161.150       90       "RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                        
R87        CRCW040261R9FKED           TopLayer    0402L                   1092.370      766.804       270      "RES, 61.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                         
R43        CRCW040210K0FKED           TopLayer    0402L                   1596.290      1950.400      180      "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R74        CRCW040210K0FKED           TopLayer    0402L                   51.650        1221.140      180      "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R73        CRCW040210K0FKED           TopLayer    0402L                   192.050       1390.920      90       "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R77        ERJ-2GEJ101X               TopLayer    0402L                   -27.740       1188.850      270      "RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                            
R68        ERJ-2GEJ101X               TopLayer    0402L                   246.040       1553.150      90       "RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                            
R79        ERJ-2GEJ101X               TopLayer    0402L                   285.350       1098.840      180      "RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                            
R153       CRCW0402330KFKED           BottomLayer 0402L                   127.650       917.740       360      "RES, 330 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                        
R151       CRCW0402330KFKED           BottomLayer 0402L                   127.650       961.040       180      "RES, 330 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                        
R103       ERJ-2GEJ511X               TopLayer    0402L                   7.570         500.070       180      "RES, 510, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                            
R116       ERJ-2GEJ511X               TopLayer    0402L                   7.780         416.330       0        "RES, 510, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                            
R91        CRCW040210K0FKED           TopLayer    0402L                   149.000       737.885       90       "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R110       CRCW0402100KFKED           TopLayer    0402L                   7.720         459.770       180      "RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                        
R100       ERJ-2GEJ511X               TopLayer    0402L                   242.910       509.060       270      "RES, 510, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"                                                                                                            
R14        CRCW040210K0FKED           TopLayer    0402L                   638.260       2215.065      270      "RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
R12        ERJ-2GE0R00X               TopLayer    0402L                   1015.509      1118.000      270      "RES, 0, 5%, 0.063 W, 0402"                                                                                                                              
C17        GCM21BR71A106KE22L         TopLayer    0805_HV                 2196.813      1077.384      360      "CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805"                                                                                                             
C34        GCM21BR71A106KE22L         BottomLayer 0805_HV                 1875.000      1790.000      270      "CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805"                                                                                                             
C38        GCM21BR71A106KE22L         BottomLayer 0805_HV                 1875.000      1640.805      90       "CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805"                                                                                                             
C19        GCM21BR71A106KE22L         TopLayer    0805_HV                 2196.231      984.992       360      "CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805"                                                                                                             
C58        GCM21BR71A106KE22L         BottomLayer 0805                    2541.177      1281.306      270      "CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805"                                                                                                             
C52        GCM21BR71A106KE22L         BottomLayer 0805_HV                 2498.150      1421.400      270      "CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805"                                                                                                             
C65        GCM21BR71A106KE22L         BottomLayer 0805_HV                 2476.600      1139.950      270      "CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805"                                                                                                             
C45        GCM21BR71A106KE22L         BottomLayer 0805_HV1                2575.000      1570.000      180      "CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805"                                                                                                             
C59        GCM21BR71A106KE22L         BottomLayer 0805_HV1                1480.850      1272.150      180      "CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805"                                                                                                             
C60        GCM21BR71A106KE22L         BottomLayer 0805_HV1                1621.950      1271.300      360      "CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805"                                                                                                             
C73        GCM21BR71A106KE22L         BottomLayer 0805_HV1                1479.850      868.700       180      "CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805"                                                                                                             
C72        GCM21BR71A106KE22L         BottomLayer 0805_HV1                1618.650      868.700       360      "CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805"                                                                                                             
C1         GCM188R71C105KA64D         TopLayer    0603                    2055.470      2088.990      180      "CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603"                                                                                            
C36        GCM188R71C105KA64D         BottomLayer 0603                    1802.530      1642.850      90       "CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603"                                                                                            
C33        GCM188R71C105KA64D         BottomLayer 0603                    1802.596      1785.622      270      "CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603"                                                                                            
C14        GCM188R71C105KA64D         TopLayer    0603                    2115.450      1189.800      270      "CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603"                                                                                            
C13        GCM188R71C105KA64D         TopLayer    0603                    2234.450      1191.900      270      "CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603"                                                                                            
C89        CGA2B2NP01H391J050BA       TopLayer    0402L                   1735.600      865.350       90       "CAP, CERM, 390 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 0, 0402"                                                                                        
C88        CGA2B2NP01H391J050BA       TopLayer    0402L                   1364.700      867.650       90       "CAP, CERM, 390 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 0, 0402"                                                                                        
C87        CGA2B2NP01H391J050BA       TopLayer    0402L                   1735.000      1269.650      270      "CAP, CERM, 390 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 0, 0402"                                                                                        
C86        CGA2B2NP01H391J050BA       TopLayer    0402L                   1421.700      1265.350      180      "CAP, CERM, 390 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 0, 0402"                                                                                        
C85        C0402C104K8RACTU           TopLayer    0402L                   241.115       913.350       270      "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
C84        C0402C104K8RACTU           TopLayer    0402L                   1739.350      1066.500      180      "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
C67        C0402C104K8RACTU           BottomLayer 0402L                   127.250       1088.800      360      "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
C68        GCM155R71C224KE02D         BottomLayer 0402L                   1739.450      1067.000      180      "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C69        C0402C103K4RACTU           BottomLayer 0402L                   127.650       1003.560      360      "CAP, CERM, 0.01 F, 16 V,+/- 10%, X7R, 0402"                                                                                                            
C11        GCM155R71C104KA55D         TopLayer    0402L                   195.700       1211.250      90       "CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402"                                                                                                            
C61        C1005X7S0J105M050BC        BottomLayer 0402L                   127.650       1240.060      360      "CAP, CERM, 1 F, 6.3 V,+/- 20%, X7S, 0402"                                                                                                              
C64        C0402C104K8RACTU           BottomLayer 0402L                   894.650       1158.300      180      "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
C77        C1005X7S1A225K050BC        BottomLayer 0402_065L               107.820       859.150       270      "CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7S, 0402"                                                                                                            
C74        C1005X7S1A225K050BC        BottomLayer 0402_065L               515.600       862.150       90       "CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7S, 0402"                                                                                                            
C80        C1005X7S1A225K050BC        BottomLayer 0402_065L               -15.400       858.500       270      "CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7S, 0402"                                                                                                            
C41        C1005X7S0J105M050BC        BottomLayer 0402L                   558.300       1631.850      270      "CAP, CERM, 1 F, 6.3 V,+/- 20%, X7S, 0402"                                                                                                              
C50        C1005X7R1E103K050BB        BottomLayer 0402L                   126.650       1429.400      360      "CAP, CERM, 0.01 F, 25 V,+/- 10%, X7R, 0402"                                                                                                            
C75        C0402C104K8RACTU           BottomLayer 0402L                   472.680       862.150       90       "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
C79        C0402C104K8RACTU           BottomLayer 0402L                   25.620        858.850       270      "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
C76        C0402C104K8RACTU           BottomLayer 0402L                   361.920       861.850       90       "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
C42        C0402C104K8RACTU           BottomLayer 0402L                   518.220       1631.850      270      "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
C43        C0402C104K8RACTU           BottomLayer 0402L                   362.520       1629.850      270      "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
C78        04025A150FAT2A             BottomLayer 0402L                   67.100        859.150       270      "CAP, CERM, 15 pF, 50 V,+/- 1%, C0G/NP0, 0402"                                                                                                           
C15        GJM1555C1H4R7BB01D         TopLayer    0402                    2003.468      1178.199      360      "CAP, CERM, 4.7 pF, 50 V, +/- 2%, C0G/NP0, 0402"                                                                                                         
C9         GJM1555C1H4R7BB01D         TopLayer    0402                    1893.400      1321.211      270      "CAP, CERM, 4.7 pF, 50 V, +/- 2%, C0G/NP0, 0402"                                                                                                         
C66        C0402C103K4RACTU           BottomLayer 0402L                   127.190       1130.100      360      "CAP, CERM, 0.01 F, 16 V,+/- 10%, X7R, 0402"                                                                                                            
C70        GRM1555C1H8R0DA01D         BottomLayer 0402L                   975.000       1179.846      270      "CAP, CERM, 8 pF, 50 V, +/- 6%, C0G/NP0, 0402"                                                                                                           
C63        GRM1555C1H8R0DA01D         BottomLayer 0402L                   1041.299      994.360       180      "CAP, CERM, 8 pF, 50 V, +/- 6%, C0G/NP0, 0402"                                                                                                           
C71        C0402C104K8RACTU           TopLayer    0402L                   814.000       1010.500      180      "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
C49        C0402C104K8RACTU           BottomLayer 0402L                   894.350       1481.900      180      "CAP, CERM, 0.1 F, 10 V,+/- 10%, X7R, 0402"                                                                                                             
C10        GCM155R71C224KE02D         TopLayer    0402                    2473.000      1240.000      360      "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C3         GCM155R71C224KE02D         TopLayer    0402L                   2381.165      1770.800      360      "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C2         CGA2B3X7R1H104K050BB       TopLayer    0402L                   2030.780      1995.260      180      "CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C24        C1005X7R1H472K050BA        TopLayer    0402L                   1112.055      711.135       180      "CAP, CERM, 4700 pF, 50 V,+/- 10%, X7R, 0402"                                                                                                            
C4         GCM155R71C104KA55D         TopLayer    0402L                   2108.000      1747.425      90       "CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402"                                                                                                            
C6         GCM155R71C104KA55D         TopLayer    0402                    2042.550      1737.800      90       "CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402"                                                                                                            
C5         GCM155R71C224KE02D         TopLayer    0402L                   2166.550      1745.785      90       "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C48        GCM155R71C224KE02D         BottomLayer 0402                    2077.550      1552.700      90       "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C53        GCM155R71C224KE02D         BottomLayer 0402                    2093.350      1414.000      180      "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C47        GCM155R71C224KE02D         BottomLayer 0402L                   2465.000      1555.000      360      "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C39        GCM155R71C224KE02D         BottomLayer 0402L                   2465.000      1595.000      360      "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C57        GCM155R71C224KE02D         BottomLayer 0402                    2458.200      1287.950      270      "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C51        GCM155R71C224KE02D         BottomLayer 0402                    2435.267      1426.584      270      "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C12        GCM155R71C224KE02D         TopLayer    0402                    2182.550      1205.800      270      "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C7         GCM155R71C224KE02D         TopLayer    0402L                   1978.550      1732.415      90       "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
C54        GCM31CR71A226KE02          BottomLayer 1206_180                1592.832      1428.591      90       "CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206"                                                                                           
C55        GCM31CR71A226KE02          BottomLayer 1206_180                1506.179      1429.623      90       "CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206"                                                                                           
C56        GCM155R71C224KE02D         BottomLayer 0402                    2153.828      1313.300      180      "CAP, CERM, 0.22 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402"                                                                                          
J2         128-0711-201               TopLayer    Johnson_128-0711-201    2158.710      323.740       0        "UMC Straight Jack Receptacle, 50 Ohm, Gold, SMT"                                                                                                        
J8         105017-0001                BottomLayer CONN_105017-0001        1945.005      -52.270       180      "Connector, Receptacle, Micro-USB Type B, R/A, Bottom Mount SMT"                                                                                         
R10        CRCW02010000Z0ED           TopLayer    0201_Silk               1239.250      2241.722      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R31        CRCW02010000Z0ED           TopLayer    0201_Silk               1184.002      2129.676      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R32        CRCW02010000Z0ED           TopLayer    0201_Silk               1277.550      2129.722      270      "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R34        CRCW20100000Z0EF           TopLayer    2010L                   1415.056      2071.265      360      "RES, 0, 5%, 0.75 W, AEC-Q200 Grade 0, 2010"                                                                                                             
R35        CRCW02010000Z0ED           TopLayer    0201_Silk               1326.750      1976.722      90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R36        CRCW02010000Z0ED           TopLayer    0201_Silk               1427.250      1976.722      90       "RES, 0, 5%, 0.05 W, 0201"                                                                                                                               
R37        ERJ-2GE0R00X               TopLayer    0402L                   2030.925      2037.700      180      "RES, 0, 5%, 0.063 W, 0402"                                                                                                                              
R38        CRCW040247K5FKED           TopLayer    0402L                   1657.685      2052.340      180      "RES, 47.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                                                       
U10        TPD4E004DRYR               TopLayer    DRY0006A                1976.000      355.501       270      "ESD-Protection Array for High-Speed Data Interfaces, 4 Channels, -40 to +85 degC, 6-pin SON (DRY), Green (RoHS & no Sb/Br)"                             
C62        C1005X7S0J105M050BC        BottomLayer 0402L                   894.650       1201.500      180      "CAP, CERM, 1 F, 6.3 V,+/- 20%, X7S, 0402"                                                                                                              
DS5        TLMS1000-GS08              TopLayer    TLMx1000_Red            33.446        275.584       90       "LED, Red, SMD"                                                                                                                                          
R189       ERJ-2GEJ361X               TopLayer    0402L                   -14.396       266.726       90       "RES, 360, 5%, 0.1 W, AEC-Q200 Grade 0, 0402"